SPRUJ54A june   2023  – july 2023

 

  1.   1
  2.   C2000 F280015x Series LaunchPad Development Kit
  3.   Trademarks
  4. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
      1. 1.3.1 External Power Supply or Accessory Requirements
    4. 1.4 Using the F280015x LaunchPad
    5. 1.5 BoosterPacks
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  5. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F280015x LaunchPad Demo Program
    3. 2.3 Programming and Running Other Software on the F280015x LaunchPad
  6. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1 Microcontroller
      2. 3.1.2 Power Domains
      3. 3.1.3 LEDs
      4. 3.1.4 Encoder Connectors
      5. 3.1.5 Controller Area Network (CAN)
      6. 3.1.6 Boot Modes
      7. 3.1.7 BoosterPack Sites
      8. 3.1.8 Analog Voltage Reference Header
      9. 3.1.9 Other Headers and Jumpers
        1. 3.1.9.1 USB Isolation Block
        2. 3.1.9.2 BoosterPack Site 2 Power Isolation
        3. 3.1.9.3 Alternate Power
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 X1/X2 Routing
      6. 3.3.6 PWM DAC
  7. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F2800157 Board Dimensions
  8. 5Frequently Asked Questions
  9. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  10. 7Revision History

XDS110 Output

The connector J102 is provided to debug an external target with the on-board XDS110 debug probe. This connector allows the LaunchPad to be used as a stand-alone XDS110 debug probe. For mating connector and cable, see Samtec FFSD or equivalent.

If the LaunchPad is being used in this manner, make sure that all of the jumpers are removed from J101. This isolates the JTAG signals from going to the F2800157 MCU. The UART TX and RX signals from the XDS110 device are also included on this connector.