SPRUJ54A june 2023 – july 2023
Power indicator LEDs (red) are included on the F280015x LaunchPad board. Table 3-2 shows descriptions of each LED.
Two user LEDs are provided on the board: LED4 (red) and LED5 (green). These user LEDs are connected to GPIO20 and GPIO22 of the F2800157, respectively. The signals are connected to the SN74LVC2G07DBVR LED driver IC and are connected in an active-low configuration; that is, drive the GPIO low to turn on the LED and high to turn the LED off. These LEDs are dedicated for use by the software application.
Two blue LEDs, LED2 and LED3, are connected to the XDS110 debug probe. These indicate debugger activity and are not controllable by any application software.
LED Number | Indication Description |
---|---|
LED7 | +5-V power from the USB Type-C™ connector |
LED0 | +3.3-V power on the XDS110 side of the PCB |
LED1 | +3.3-V power on the F280015x side of the PCB |
LED6 | +5 V-power on the F280015x side of the PCB |