Sitara™ and Code Composer Studio™ are trademarks of Texas Instruments.
Arm® and Cortex® are registered trademarks of Arm Limited.
All trademarks are the property of their respective owners.
The TMDS64EVM/TMDS243EVM is a standalone test, development, and evaluation module (EVM) that lets developers evaluate the AM64x/AM243x functionality and develop prototypes for a variety of applications. The EVM implements either the Sitara™AM6442 MPU or the AM2434 MCU. Additional supporting components allow the user to make use of the various device interfaces including Industrial Ethernet, standard Ethernet, PCIe, Fast Serial Interface (FSI) and others to easily create prototypes. An on-board display makes use of AM64x/AM243x serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the various LED provided. On-board current measurement capabilities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ software from TI.
The various AM64x/AM243x EVM PCB design revisions, and assembly variants are listed in the table below. Specific PCB revisions are indicated in silkscreen on the PCB. Specific assembly variants are indicated with additional sticker labels.
PCB Revision | Assembly Variant | Revision and Assembly Variant Description |
---|---|---|
PROC101-004 C | N/A | First Production Release of the AM64x EVM |
PROC101-005 C | N/A | First Production Release of the AM243x EVM |