SPRUJ63A September 2022 – October 2023
Crystal of 25 MHz (ABM10W-25.0000MHZ-8-K1Z-T3) is provided on EVM as reference clock for the AM64x/AM243x device. An optional output from the buffer driving the AM64x/AM243x is provided. Selection of clock for SoC is done using resistors. By default, an output from clock buffer SoC_CLKIN is provided to SoC.