SPRUJ63A September   2022  – October 2023

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Revisions and Assembly Variants
    2. 1.2 Inside the Box
  4. 2Important Usage Notes
    1. 2.1 Power-On Usage Note
    2. 2.2 EMC, EMI, and ESD Compliance
  5. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Power-On/Off Procedures
      1. 3.3.1 Power-On Procedure
      2. 3.3.2 Power-Off Procedure
    4. 3.4 Peripheral and Major Component Description
      1. 3.4.1  Clocking
        1. 3.4.1.1 Ethernet PHY Clock
        2. 3.4.1.2 AM64x/AM243x Clock
        3. 3.4.1.3 PCIe Clock
      2. 3.4.2  Reset
      3. 3.4.3  Power
        1. 3.4.3.1 Power Input
        2. 3.4.3.2 Reverse Polarity Protection
        3. 3.4.3.3 Current Monitoring
        4. 3.4.3.4 Power Supply
        5. 3.4.3.5 Power Sequencing
        6. 3.4.3.6 AM64x/AM243x Power
      4. 3.4.4  Configuration
        1. 3.4.4.1 Boot Modes
      5. 3.4.5  JTAG
      6. 3.4.6  Test Automation
      7. 3.4.7  UART Interfaces
      8. 3.4.8  Memory Interfaces
        1. 3.4.8.1 DDR4 Interface
        2. 3.4.8.2 MMC Interfaces
          1. 3.4.8.2.1 Micro SD Interface
          2. 3.4.8.2.2 eMMC Interface
        3. 3.4.8.3 OSPI Interface
        4. 3.4.8.4 SPI EEPROM Interface
        5. 3.4.8.5 Board ID EEPROM Interface
      9. 3.4.9  Ethernet Interface
        1. 3.4.9.1 DP83867 PHY Default Configuration
        2. 3.4.9.2 DP83869 PHY Default Configuration
        3. 3.4.9.3 Ethernet LED
      10. 3.4.10 Display Interface
      11. 3.4.11 USB 2.0 Interface
      12. 3.4.12 PCIe Interface
      13. 3.4.13 High Speed Expansion Interface
      14. 3.4.14 CAN Interface
      15. 3.4.15 Interrupt
      16. 3.4.16 ADC Interface
      17. 3.4.17 Safety Connector
      18. 3.4.18 SPI Interfaces
      19. 3.4.19 I2C Interfaces
      20. 3.4.20 FSI Interface
  6. 4Known Issues and Modifications
    1. 4.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
    2. 4.2 Issue 2 - DC Barrel Jack Warning when Hot-Plugging
    3. 4.3 Issue 3 - uSD Card Boot Not Working
  7. 5References
  8. 6Revision History

FSI Interface

One FSI Interface (1Tx and 1Rx) from SoC is terminated on the 2x5 header with part number 67997-410HLF from Amphenol ICC (FCI) having connections, which can be interfaced to C2000 EVM. FSI_TX0 signals and FSI_RX0 signals are connected to the mux so that the signals are available to both the FSI connector and the expansion connector. The TS3A27518E mux-demux is used for this purpose and is controlled by GPIO from IO Expander. A logic low in Mux select pin connects port A and Port B1, whereas a logic high connects A port to B2 port. The default state of mux drives the signals from A port to B1 port, which is connected to HSE connector.

Table 3-30 FSI (J5) Connector Pin-out
Pin No.Signal
1FSI_TX0_CLK
2FSI_RX0_CLK
3DGND
4DGND
5FSI_TX0_D0
6FSI_RX0_D0
7FSI_TX0_D1
8FSI_RX0_D1
9DGND
10VCC_3V3_SYS
GUID-C2768B09-F874-4C69-93BB-47D89BF112F5-low.pngFigure 3-31 AM64x/AM243x FSI Interface