SPRUJ63A September 2022 – October 2023
The processor board provides an uSD card interface connected to MMC1 port of AM64x SoC. The uSD card interface supports UHS1 operation including operations at both 1.8V and 3.3V IO levels.. The AM64x SoC includes a circuit to generate the uSD voltage based on IO level negotiation with the uSD card. For high-speed cards, ROM code of the SoC attempts to find the fastest speed that the card and controller can support and can have a transition to 1.8V. The internal SDIO LDO output from the SoC is provided on the CAP_VDDSHV_SDLDO pin. CAP_VDDSHV_SDLDO is connected to both the IO voltage of SD signals and VDDSHV_MMC1 power pins of the SoC.