SPRUJ66A February 2023 – December 2023
There are four I2C interfaces used in SK EVM board:
The image below depicts the I2C tree, and Table 25 below provides the complete I2C address mapping details present on the AM62A Low Power SK EVM.
I2C Port | Device/Function | Part# | I2C Address |
SoC_I2C0 | Board ID EEPROM | AT24C512C-MAHM-T | 0x51 |
SoC_I2C0 | User Expansion Connector | <connector interface> | |
SoC_I2C0 | USB PD Controller | TPS65988DHRSHR | 0x38, 0x3F |
SoC_I2C0 | PMIC | TPS65931-Q1 | 0x48, 0x49, 0x5A, 0x5B |
SoC_I2C1 | Test Automation Header | <connector interface> | |
SoC_I2C1 | Current Monitors | INA231AIYFDR |
0x40, 0x41, 0x4C, 0x45, 0x4D & 0x47 |
SoC_I2C1 | Temperature Sensors | TMP100NA/3K | 0x48, 0x49 |
SoC_I2C1 | Audio Codec | TLV320AIC3106IRGZT | 0x1B |
SoC_I2C1 | HDMI Transmitter | SiI9022ACNU | 0x3B, 0x3F, 0x62 |
SoC_I2C1 | GPIO Port Expander | TCA6424ARGJR | 0x22, 0x23 |
SoC_I2C2 | CSI MIPI Connector | <connector interface> | |
CSI Flex Connector | |||
SoC_I2C2 | User Expansion Connector | <connector interface> | |
MCU_I2C0 | PMIC | TPS65931-Q1 | |
MCU_I2C0 | MCU Header | <connector interface> | |
Others | |||
BOOTMODE_I2C | I2C Bootmode Buffer | TCA6424ARGJR | 0x22 |
BOOTMODE_I2C | Test Automation Header | <connector interface> |