SPRUJ66A February 2023 – December 2023
AM62A Low Power SK EVM board features a 1-Gbit OSPI memory device from Cypress Part# W35N01JWTBAG which is connected to the OSPI0 interface of the AM62A SOC. The OSPI interface supports single and double data rates with clock speeds up to 166 Mhz STR and 120Mhz DTR.
OSPI & QSPI implementation: 0 ohm resistors are provided for DATA[7:0], DQS, INT# and CLK signals. Footprints to mount external pull up resistors are provided on DATA[7:0] to prevent bus floating. The footprint for the OSPI memory also allows the installation of either a QSPI memory or an OSPI memory. The 0 ohm series resistors provided for pins OSPI_DATA[4:7] can be removed if a QSPI Flash is to be mounted.
Reset: The reset for the OSPI flash is connected to a circuit that ANDs the RESETSTATz from the AM62A SOC with the signal GPIO_OSPI_RSTn from the SOC. A pull-up resistor is provided on GPIO_OSPI_RSTn to set the default active state.
Power: Both VCC and VCCQ pins of the OSPI Flash memory is supplied through an on board 1.8V system power. The OSPI I/O group is powered by the VDDSHV1 domain of SOC and is also connected to 1.8V system power.