SPRUJ66A February 2023 – December 2023
AM62A Low Power SK EVM houses TI‘s TLV320AIC3106 Stereo Audio Codec to interface with AM62A via McASP1 group of signals.
TLV320AIC3106 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single ended or fully differential configurations. The record path of the TLV320AIC3106contains integrated microphone bias, digitally controlled stereo microphone preamplifier and Automatic gain control (AGC) with mix/Mux capability among the multiple analog inputs. The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz.
1x Standard 3.5mm TRRS Audio Jack connector (J14) Mfr. Part# SJ-43514 is provided for MIC IN and Headphone output. Audio Codec’s Line inputs are terminated to Test points.
The codec can be configured over I2C with device address set to 0x1B.
The Controller Clock input, MCLK to the Audio Codec is provided through a 12.288MHz Oscillator. Audio serial data bus bit clock (BCLK) & Audio serial data bus input and output (DIN & DOUT) are connected to SOC’s MCASP1_AXR0 and MCASP1_AXR2 through a Mux/Demux. An AND output of RESETSTATz and a GPIO sourced via IO expander is used to reset the Audio codec.
The TLV320AIC3106 is powered by an analog supply of 3.3 V, a digital core supply of 1.8 V, and a digital I/O supply of 3.3 V.