SPRUJ66A February   2023  – December 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1EVM Revisions and Assembly Variants
  5. 2Inside the Box
  6. 3EMC, EMI, and ESD Compliance
  7. 4System Description
    1. 4.1 Key Features
      1. 4.1.1 Processor
      2. 4.1.2 Power Supply
      3. 4.1.3 Memory
      4. 4.1.4 JTAG Emulator
      5. 4.1.5 Supported Interfaces and Peripherals
      6. 4.1.6 Expansion Connectors Headers to Support Application Specific Add On Boards
    2. 4.2 Functional Block Diagram
    3. 4.3 AM62A Low Power SK EVM Interface Mapping
    4. 4.4 Power ON/OFF Procedures
      1. 4.4.1 Power-On Procedure
      2. 4.4.2 Power-Off Procedure
      3. 4.4.3 Power Test Points
    5. 4.5 Peripheral and Major Component Description
      1. 4.5.1  Clocking
        1. 4.5.1.1 Peripheral Ref Clock
      2. 4.5.2  Reset
      3. 4.5.3  CSI Interface
      4. 4.5.4  Audio Codec Interface
      5. 4.5.5  HDMI Display Interface
      6. 4.5.6  JTAG Interface
      7. 4.5.7  Test Automation Header
      8. 4.5.8  UART Interface
      9. 4.5.9  USB Interface
        1. 4.5.9.1 USB 2 0 Type A Interface
        2. 4.5.9.2 USB 2 0 Type C Interface
      10. 4.5.10 Memory Interfaces
        1. 4.5.10.1 LPDDR4 Interface
        2. 4.5.10.2 OSPI Interface
        3. 4.5.10.3 MMC Interfaces
          1. 4.5.10.3.1 MMC0 - eMMC Interface
          2. 4.5.10.3.2 MMC1 - Micro SD Interface
          3. 4.5.10.3.3 MMC2 - M.2 Key E Interface
        4. 4.5.10.4 Board ID EEPROM
      11. 4.5.11 Ethernet Interface
        1. 4.5.11.1 CPSW Ethernet PHY Default Configuration
      12. 4.5.12 GPIO Port Expander
      13. 4.5.13 GPIO Mapping
      14. 4.5.14 Power
        1. 4.5.14.1 Power Requirements
        2. 4.5.14.2 Power Input
        3. 4.5.14.3 Power Supply
        4. 4.5.14.4 AM62A SoC Power
        5. 4.5.14.5 Current Monitoring
      15. 4.5.15 AM62A Low Power SK EVM User Setup and Configuration
        1. 4.5.15.1 Boot Modes
        2. 4.5.15.2 User Test LEDs
      16. 4.5.16 Expansion Headers
        1. 4.5.16.1 User Expansion Connector
        2. 4.5.16.2 MCU Connector
      17. 4.5.17 I2C Address Mapping
  8. 5Revision History
MMC0 - eMMC Interface

The SKEVM board contains 16GB of eMMC flash memory from Micron Part# MTFC16GAPALBH-IT connected to MMC0 port of the AM62A SOC.

The flash is connected to 8 bits of the MMC0 interface supporting HS400 double data rates up to 200MHz. The Micron eMMC is a communication and mass data storage device that includes a Multimedia Card (MMC) interface and a NAND Flash component. Option to mount external pull up resistors are provided on DAT[7:1] to prevent bus floating and series resistor is provided for CLK signal close to SOC pad to match the characteristic impedance of PCB.

The eMMC device requires two power supplies, 3.3V for NAND memory and 1.8V for the eMMC interface. The MMC0interface of the SOC is powered by the VDDSHV4 power domain, which is connected to 1.8V IO supply.

eMMC device requires active low reset from host. By default, the RST_n signal is temporarily disabled in the device. The host must set ECSD register byte 162, bits[1:0] to 0x1 to enable this functionality before the host can use it. The External Reset is provided by ANDing RESETSTATz from SOC and a GPIO from IO Expander. A pull up is provided on GPIO pin to set the default active state.

GUID-20221013-SS0I-DPKR-QB3S-VFGP2G6B17NH-low.png Figure 4-22 EMMC Interface block diagram