SPRUJ66A February   2023  – December 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1EVM Revisions and Assembly Variants
  5. 2Inside the Box
  6. 3EMC, EMI, and ESD Compliance
  7. 4System Description
    1. 4.1 Key Features
      1. 4.1.1 Processor
      2. 4.1.2 Power Supply
      3. 4.1.3 Memory
      4. 4.1.4 JTAG Emulator
      5. 4.1.5 Supported Interfaces and Peripherals
      6. 4.1.6 Expansion Connectors Headers to Support Application Specific Add On Boards
    2. 4.2 Functional Block Diagram
    3. 4.3 AM62A Low Power SK EVM Interface Mapping
    4. 4.4 Power ON/OFF Procedures
      1. 4.4.1 Power-On Procedure
      2. 4.4.2 Power-Off Procedure
      3. 4.4.3 Power Test Points
    5. 4.5 Peripheral and Major Component Description
      1. 4.5.1  Clocking
        1. 4.5.1.1 Peripheral Ref Clock
      2. 4.5.2  Reset
      3. 4.5.3  CSI Interface
      4. 4.5.4  Audio Codec Interface
      5. 4.5.5  HDMI Display Interface
      6. 4.5.6  JTAG Interface
      7. 4.5.7  Test Automation Header
      8. 4.5.8  UART Interface
      9. 4.5.9  USB Interface
        1. 4.5.9.1 USB 2 0 Type A Interface
        2. 4.5.9.2 USB 2 0 Type C Interface
      10. 4.5.10 Memory Interfaces
        1. 4.5.10.1 LPDDR4 Interface
        2. 4.5.10.2 OSPI Interface
        3. 4.5.10.3 MMC Interfaces
          1. 4.5.10.3.1 MMC0 - eMMC Interface
          2. 4.5.10.3.2 MMC1 - Micro SD Interface
          3. 4.5.10.3.3 MMC2 - M.2 Key E Interface
        4. 4.5.10.4 Board ID EEPROM
      11. 4.5.11 Ethernet Interface
        1. 4.5.11.1 CPSW Ethernet PHY Default Configuration
      12. 4.5.12 GPIO Port Expander
      13. 4.5.13 GPIO Mapping
      14. 4.5.14 Power
        1. 4.5.14.1 Power Requirements
        2. 4.5.14.2 Power Input
        3. 4.5.14.3 Power Supply
        4. 4.5.14.4 AM62A SoC Power
        5. 4.5.14.5 Current Monitoring
      15. 4.5.15 AM62A Low Power SK EVM User Setup and Configuration
        1. 4.5.15.1 Boot Modes
        2. 4.5.15.2 User Test LEDs
      16. 4.5.16 Expansion Headers
        1. 4.5.16.1 User Expansion Connector
        2. 4.5.16.2 MCU Connector
      17. 4.5.17 I2C Address Mapping
  8. 5Revision History
MMC2 - M.2 Key E Interface

AM62A Low Power SK EVM has a M.2 Key E interface for connecting WiFi BT modules connected to MMC2, UART2 instances and McASP1 interface through buffers. This can be used to interface with a Wi-Fi, dual-band, 2.4 and 5-GHz module with antennas supporting Industrial temperature grade. The M.2 is provided with 4- bit IO of the MMC2 interface supporting IEEE standard 802.11a/b/g/n data. The M.2 connector can be interfaced with modules that can offer high throughput and extended range along with Wi-Fi and Bluetooth coexistence for a power-optimized design.

The M.2 Connector is provided with a 3.3 V on board power supply to meet the power supply requirements of the interfacing modules. The MMC2 interface of the SOC is powered by the VDDSHV6 power domain, which is connected to 1.8V IO supply.

GUID-20221013-SS0I-PQ4M-QJX7-7DG8C15KHDCJ-low.png Figure 4-24 M.2 Key E Interface block diagram