SPRUJ66A February 2023 – December 2023
Components installed on the product are sensitive to Electric Static Discharge (ESD). It is required to use this product in an ESD controlled enviorment. This may include a temperature and/or humidty controlled enviorment to limit the buildup of ESD. It is also required to use ESD protection such as wrist straps and ESD mats when interfacing with the product.
The product is used in the basic electromagnetic enviorment as in laboratory conditions, and the applied standard is as per EN IEC 61326-1:2021.