SPRUJ67A October 2022 – October 2023
The SK-LCD1 kit consists of a 10.1 inch 1920x1200 pixels TFT LCD and an adapter board. The adapter board converts the 45 pin LCD interface connections to 40 pin interface compatible for Sitara MPU EVM OLDI connector. The adapter board also has a LED driver circuit to source the LCD backlight and a MCU to control the backlight enable and brightness of the LCD through push buttons.