SPRUJ67A October 2022 – October 2023
The 1920x1200 OLDI/LVDS LCD display accessory kit is an add-on accessory for the starter kit EVMs of AM62x processors (SK-AM62, SK-AM62B, SK-AM62-LP, etc), to add touch and display functions for the evaluation of HMI, industrial PC and other use cases requiring display. The TFT LCD screen is a 10.1" display with WUXGA resolution (1920x1200) and supports 10 point capacitive touch.