SPRUJ68 January 2023 AM68
The EVM includes a 40-pin (2x20, 2.54mm pitch) expansion interface [J3]. The expansion connector supports variety of interfaces including: I2C, serial peripheral interface (SPI), I2S with Audio clock, UART, pulse width modulator (PWM), and GPIO. All signals on the interfaces are 3.3 V levels.
Pin # | Pin Name | Description(Processor Pin #) | Dir |
---|---|---|---|
1 | Power | Power,3.3 V | Output |
2 | Power | Power,5.0 V | Output |
3 | I2C_SDA | I2CBus #4, Data (AF28) | Bi-Dir |
4 | Power | Power,5.0 V | Output |
5 | I2C_SCL | I2CBus #4, Clock (AD25) | Bi-Dir |
6 | GND | Ground | |
7 | GP_CLK/GPIO | REFCLK0/WKUP_GPIO0_66 (G25) | Bi-Dir |
8 | UART_TXD | UART#5 Transmit (W25) | Output |
9 | GND | Ground | |
10 | UART_RXD | UART#5 Receive (AC24) | Input |
11 | GPIO | GPIO0_42 (U24) | Bi-Dir |
12 | I2S_SCLK | McASP#1 ACLKX (AA24) | Bi-Dir |
13 | GPIO | GPIO0#36 (W24) | Bi-Dir |
14 | GND | Ground | |
15 | GPIO | WKUP_GPIO0_49 (K26) | Bi-Dir |
16 | GPIO | GPIO0#3 (AE28) | Bi-Dir |
17 | Power | Power,3.3V | Output |
18 | GPIO | AUDIO_EXT_REFCLK0(AD24) | Bi-Dir |
19 | SPI_MOSI | MCU SPI#0 Data 0 (E24) | Bi-Dir |
20 | GND | Ground | |
21 | SPI_MISO | MCU SPI#0 Data 1 (C28) | Bi-Dir |
22 | GPIO | WKUP_GPIO0_67 (J27) | Bi-Dir |
23 | SPI_SCLK | MCU SPI#0 Clock (D26) | Bi-Dir |
24 | SPI_CS0 | MCU SPI #0 Chip Select 0 (C27) | Bi-Dir |
25 | GND | Ground | |
26 | SPI_CS1 | MCU SPI #0 Chip Select 2 (D25) | Bi-Dir |
27 | ID_SDA | Wkup I2C Data (H27) | Bi-Dir |
28 | ID_SCL | Wkup I2C Clock (H24) | Bi-Dir |
29 | GPIO | WKUP_GPIO0_56 (G27) | Bi-Dir |
30 | GND | Ground | |
31 | GPIO | WKUP_GPIO0_57(J26) | Bi-Dir |
32 | PWM0 | PWM3_A (T25) | Output |
33 | PWM1 | PWM0_A (AE27) | Output |
34 | GND | Ground | |
35 | I2S_FS | McASP #1 FSX (V28) | Bi-Dir |
36 | GPIO | GPIO0_41 (T23) | Bi-Dir |
37 | GPIO | GPIO0_27 (V26) | Bi-Dir |
38 | I2S_DIN | McASP #1 (T28) | Bi-Dir |
39 | GND | Ground | |
40 | I2S_DOUT | McASP #1 (U25) | Bi-Dir |