SPRUJ68 January 2023 AM68
Dip Switch [SW1] is used to configure different options available on the EVM, including processor boot mode.
TDA4VM Boot Source | SW1.1 | SW1.2 | SW1.3 |
---|---|---|---|
MicroSD Card [J19] | OFF | OFF | OFF |
Non-Volatile Flash (xSPI) | OFF | OFF | ON |
Reserved | OFF | ON | ON |
UART [J4] (for Flashing) | ON | OFF | ON |
No Boot (JTAG/Emulator) | ON | OFF | OFF |
Ethernet[J8] | OFF | ON | OFF |