SPRUJ68 January 2023 AM68
The SK-AM68 board identified and revision information are stored in an on-board EEPROM. The first 259 bytes of memory are pre-programmed with EVM identification information. The format of that data is provided in Table 3-5. The remaining 32509 bytes are available for data or code storage.
The EEPROM is accessible from WKUP I2C0 port of processor at address 0x51 and 0x52
Field Name | Offset / Size | Value | Comments |
---|---|---|---|
MAGIC | 0000/ 4B | 0xEE3355AA | Header Identifier |
M_TYPE | 0004/1B | 0x1 | Fixed length and variable position board ID header |
M_LENGTH | 0005/2B | 0x37 | Size of payload |
B_TYPE | 0007/1B | 0x10 | Payload type |
B_LENGTH | 0008/2B | 0x2E | Offset to next header |
B_NAME | 000A/16B | J7AEP SK SOM/J7AEP BASE BOARD | Name of the board |
DESIGN_REV | 001A/2B | E1 | Revision number of the design |
PROC_NBR | 001C/4B | 131/125 | PROC number |
VARIANT | 0020/2B | 1 | Design variant number |
PCB_REV | 0022/2B | E1 | Revision number of the PCB |
SCHBOM_REV | 0024/2B | 0 | Revision number of the schematic |
SWR_REV | 0026/2B | 1 | First software release number |
VENDORID | 0028/2B | 1 | |
BUILD_WK | 002A/2B | Week of the year of production | |
BUILD_YR | 002C/2B | Year of production | |
BOARDID | 002E/6B | 0 | |
SERIAL_NBR | 0034/4B | Incrementing board number | |
DDR_INFO | TYPE | 1 | |
Length | 2 | Offset to next header | |
DDRcontrol | 2 | DDR Control Word | |
MAC_ADDR | TYPE | 1 | Payload type |
Length | 2 | Size of payload | |
MAC control | 2 | MAC header control word | |
MAC_adrs | 192 | ||
END_LIST | TYPE | 1 | End Marker |