SPRUJ68 January 2023 AM68
The exact power required for the EVM is largely dependent on the application, usage of the on-board peripherals, and power needs of add-on devices. Table 2-2 shows the designs power allocations. (Again, the input supply must be capable of supplying the power needs for your application.)
Function | Power | Description |
---|---|---|
Processor Core | Up to 15W | Processor, Memory |
On-board Peripherals | Up to 3W | SD card, Ethernet, Logic, and so forth |
USB Port(s) | Up to 20W |
USB Hub Type A Ports(2.8A at 5V) Type C Port(1.5A at 5V) |
Camera Ports | Up to 2W | Cam Ports (0.5A at 3.3V) |
Expansion Interface(s) | Up to 20W |
M.2 M Key (3A at 3.3V) 40p Expansion(2A at 3.3V,1.5A at 5V) |
Display(s) | Up to 3W |
HDMI Transceiver HDMI Panel(55mA at 5V) DP Panel (0.5A at 3.3V) |