SPRUJ73 December   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Read This First
        1. 1.1.1.1 Sitara MCU+ Academy
        2. 1.1.1.2 Important Usage Notes
    2. 1.2 Kit Contents
  6. 2Hardware Description
    1. 2.1 Component Identification
    2. 2.2 Power Requirements
      1. 2.2.1 Power Input Using USB Type-C Connector
      2. 2.2.2 Power Status LEDs
      3. 2.2.3 Power Tree
    3. 2.3 Functional Block Diagram
    4. 2.4 Header Information
    5. 2.5 Interfaces
      1. 2.5.1 ADC
      2. 2.5.2 LIN
      3. 2.5.3 MCAN
      4. 2.5.4 TRACE/GPMC Muxing Scheme
      5. 2.5.5 GPMC Memory Interface
        1. 2.5.5.1 PSRAM
        2. 2.5.5.2 GPMC Memory Footprint
        3. 2.5.5.3 NOR FLASH
      6. 2.5.6 TI 14-Pin Header
      7. 2.5.7 MIPI-60 Connector
    6. 2.6 HSEC Pinout
  7. 3Additional Information
    1. 3.1 If You Need Assistance
    2.     Trademarks
  8. 4References
    1. 4.1 Reference Documents
    2. 4.2 Other TI Components Used in This Design
  9. 5Revision History

Important Usage Notes

Note: The AM263x controlCARD Docking Station requires a 5V, 3A power supply to function. A USB type-C cable and 5V, 3A power supply are not included in the kit and must be ordered separately. The Belkin USB-C Wall Charger is known to work with the controlCARD and controlCARD Docking Station and USB type-C cable. For more information on power requirements refer to the Sitara MCU EVM and LaunchPad Power Supply Requirements FAQ.
Note: External Power Supply or Power Accessory Requirements:
  • Nominal output voltage: 5-VDC
  • Max output current: 3000 mA
  • Efficiency Level V
Note: TI recommends using an external power supply or accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE,CCC,PSE, etc.