The AM263x controlCARD docking station
has the following features:
- PCB dimensions: 7.86 inch (199.61
mm) x 3.76 inch (95.62 mm)
- Powered through 5V, 3A USB type-C
input
- LED indicators for:
- 180-pin AM263x controlCARD
compatible High Speed Edge Connector (HSEC)
- CAN connectivity with on-board 2-channel CAN transceiver
- LIN connectivity with on-board
2-channel LIN transceiver
- Two variable resistors for ADC
channel inputs with optional signal conditioning
- 14-pin TI JTAG connector
- MIPI-60 pin connector with JTAG
and full TRACE support
- On-Board Memory:
- 64Mb PSRAM
- 56-pin QFN-SMD pinout for
AM263x SoC GPMC signals