SPRUJ73 December 2023
The AM263x controlCARD Docking Station is powered from a 5 V, 3 A USB type-C input. The following sections describe the power distribution network topology that supply the AM263x controlCARD Docking Station, supporting components and the reference voltages.
Power supply designs that are compatible with the AM263x controlCARD Docking Station:
Power supply designs that are NOT compatible with the AM263x controlCARD Docking Station: