SPRUJ73 December 2023
The AM263x controlCARD Docking Station has a 56-pin QFN-SMD package pinout for the GPMC0 peripheral on the AM263x SoC.
Custom PCBs with memory types supported by the AM263x SoC can be soldered to this footprint, giving the user more flexibility in developing with different memory types, and not being restricted to the on-board PSRAM module. A reference design for a NOR FLASH PCB is included with the design package for the AM263x controlCARD Docking Station. Below is the pinout for the memory footprint.
Pin | Signal | Description |
---|---|---|
1 | VDD_3V3_SYS | 3.3V System Supply |
2 | GPMC0_A0 | GPMC Address 0 Output. Only used to effectively address 8-bit data non-multiplexed memories |
3 | GPMC0_A1 | GPMC Address 1 Output in A/D non-multiplexed mode and Address 17 in A/D multiplexed mode |
4 | GPMC0_A2 | GPMC Address 2 Output in A/D non-multiplexed mode and Address 18 in A/D multiplexed mode |
5 | GPMC0_A3 | GPMC Address 3 Output in A/D non-multiplexed mode and Address 19 in A/D multiplexed mode |
6 | GPMC0_A4 | GPMC Address 4 Output in A/D non-multiplexed mode and Address 20 in A/D multiplexed mode |
7 | GPMC0_A5 | GPMC Address 5 Output in A/D non-multiplexed mode and Address 21 in A/D multiplexed mode |
8 | GPMC0_A6 | GPMC Address 6 Output in A/D non-multiplexed mode and Address 22 in A/D multiplexed mode |
9 | GPMC0_A7 | GPMC Address 7 Output in A/D non-multiplexed mode and Address 23 in A/D multiplexed mode |
10 | GPMC0_A8 | GPMC Address 8 Output in A/D non-multiplexed mode and Address 24 in A/D multiplexed mode |
11 | GPMC0_A9 | GPMC Address 9 Output in A/D non-multiplexed mode and Address 25 in A/D multiplexed mode |
12 | GPMC0_A10 | GPMC Address 10 Output in A/D non-multiplexed mode and Address 26 in A/D multiplexed mode |
13 | GPMC0_A11 | GPMC Address 11 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
14 | GPMC0_A12 | GPMC Address 12 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
15 | GPMC0_A13 | GPMC Address 13 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
16 | GPMC0_A14 | GPMC Address 14 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
17 | GPMC0_A15 | GPMC Address 15 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
18 | GPMC0_A16 | GPMC Address 16 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
19 | GPMC0_A17 | GPMC Address 17 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
20 | GPMC0_A18 | GPMC Address 18 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
21 | GPMC0_A19 | GPMC Address 19 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
22 | GPMC0_A20 | GPMC Address 20 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
23 | GPMC0_A21 | GPMC Address 21 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode |
24 | GND | Ground |
25 | GPMC0_AD0 | GPMC Data 0 Input/Output in A/D non-multiplexed mode and additionally Address 1 Output in A/D multiplexed mode |
26 | GPMC0_AD1 | GPMC Data 1 Input/Output in A/D non-multiplexed mode and additionally Address 2 Output in A/D multiplexed mode |
27 | GPMC0_AD2 | GPMC Data 2 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode |
28 | GPMC0_AD3 | GPMC Data 3 Input/Output in A/D non-multiplexed mode and additionally Address 4 Output in A/D multiplexed mode |
29 | GPMC0_AD4 | GPMC Data 4 Input/Output in A/D non-multiplexed mode and additionally Address 5 Output in A/D multiplexed mode |
30 | GPMC0_AD5 | GPMC Data 5 Input/Output in A/D non-multiplexed mode and additionally Address 6 Output in A/D multiplexed mode |
31 | GPMC0_AD6 | GPMC Data 6 Input/Output in A/D non-multiplexed mode and additionally Address 7 Output in A/D multiplexed mode |
32 | GPMC0_AD7 | GPMC Data 7 Input/Output in A/D non-multiplexed mode and additionally Address 8 Output in A/D multiplexed mode |
33 | GPMC0_AD8 | GPMC Data 8 Input/Output in A/D non-multiplexed mode and additionally Address 9 Output in A/D multiplexed mode |
34 | GPMC0_AD9 | GPMC Data 9 Input/Output in A/D non-multiplexed mode and additionally Address 10 Output in A/D multiplexed mode |
35 | GPMC0_AD10 | GPMC Data 10 Input/Output in A/D non-multiplexed mode and additionally Address 11 Output in A/D multiplexed mode |
36 | GPMC0_AD11 | GPMC Data 11 Input/Output in A/D non-multiplexed mode and additionally Address 12 Output in A/D multiplexed mode |
37 | GPMC0_AD12 | GPMC Data 12 Input/Output in A/D non-multiplexed mode and additionally Address 13 Output in A/D multiplexed mode |
38 | GPMC0_AD13 | GPMC Data 13 Input/Output in A/D non-multiplexed mode and additionally Address 14 Output in A/D multiplexed mode |
39 | GPMC0_AD14 | GPMC Data 14 Input/Output in A/D non-multiplexed mode and additionally Address 15 Output in A/D multiplexed mode |
40 | GPMC0_AD15 | GPMC Data 15 Input/Output in A/D non-multiplexed mode and additionally Address 16 Output in A/D multiplexed mode |
41 | GPMC0_OEN_REN | GPMC Output Enable (active low) or Read Enable (activelow) |
42 | GPMC0_WEN | GPMC Write Enable (active low) |
43 | GPMC0_BE0N_CLE | GPMC Lower-Byte Enable (active low) or Command Latch Enable |
44 | GPMC0_BE1 | GPMC Upper-Byte Enable (active low) |
45 | GPMC0_CSN0 | GPMC Chip Select 0 (active low) |
46 | GPMC0_WPN | GPMC Flash Write Protect (active low) |
47 | GPMC0_WAIT0 | GPMC External Indication of Wait |
48 | GPIO45 | General Purpose Input/Output |
49 | GPIO48 | General Purpose Input/Output |
50 | GPIO46 | General Purpose Input/Output |
51 | GPMC0_CLK | GPMC Clock |
52 | VDD_3V3_SYS | 3.3V System Supply |
53 | NC | - |
54 | GND | Ground |
55 | GND | Ground |
56 | GND | Ground |