SPRUJ79 November 2024 F29H850TU
Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
---|---|---|---|---|---|---|---|---|---|---|
C29_RTINT_STACK | C29CPURTINTSTACK_BASE | 0x3000_8000 | - | YES | YES | YES | - | - | - | YES |
C29_SECCALL_STACK | C29CPUSECCALLSTACK_BASE | 0x3000_C000 | - | YES | YES | YES | - | - | - | YES |
C29_SECURE_REGS | C29CPUSECURE_BASE | 0x3000_D000 | - | YES | YES | YES | - | - | - | YES |
C29_DIAG_REGS | C29CPUDIAG_BASE | 0x3000_E000 | - | YES | YES | YES | - | - | - | YES |
C29_SELFTEST_REGS | C29CPUSELFTEST_BASE | 0x3000_F000 | - | YES | YES | YES | - | - | - | YES |