SPRUJ79 November 2024 F29H850TU
FILE: i2c_ex1_loopback.c
This program uses the internal loopback test mode of the I2C module. Both the TX and RX I2C FIFOs and their interrupts are used. The pinmux and I2C initialization is done through the sysconfig file.
A stream of data is sent and then compared to the received stream. The sent data looks like this:
0000 0001
0001 0002
0002 0003
....
00FE 00FF
00FF 0000
etc..
This pattern is repeated forever.
External Connections
Watch Variables