SPRUJ79 November 2024 F29H850TU
In LIN mode with the multibuffer option enabled, after a transmission (up to eight data bytes stored in the transmit buffers (TDy) in the LINTD0 and LINTD1 registers), a RTDMA request is generated to reload the transmit buffer for the next transmission. If the multibuffer option is disabled, then RTDMA requests are generated on a byte-per-byte basis until all bytes are transferred. This RTDMA functionality is enabled and disabled using the SET_TX_DMA and CLRTXDMA bits, respectively.