SPRUJ79 November 2024 F29H850TU
The signal monitoring unit can be used for edge, pulse width, and period monitoring of ECAP input signals. This allows for detection that is useful for many applications. For example, EPWM pulse width boundary monitoring can be accomplished for safety applications.
The high-level features of the signal monitoring unit include: