SPRUJ79 November 2024 F29H850TU
PC Trace is designed to capture data while the CPU is executing code. Debugger operations such as halt, step, and manual PC modification can compromise the reliability of PC trace data collection. Only use or interpret PC Trace data in the context of a continuous CPU run without debugger interruption or intervention.
CPU execution does not preclude debugger operation of the PC trace module if the debugger owns the PCTRACE module. While the CPU is running and executing code, the debugger can read and write PC Trace registers, read the trace buffer, and enable or disable PC trace operation. Debugger can update the PC Trace registers if debugger owns PCTRACE module. The PCTRACE_LOGPC_SOFTENABLE and PCTRACE_LOGPC_SOFTDISABLE registers record the start and stop PC addresses to provide accurate trace window information during manual trace starts or stops triggered by writing to the PCTRACE_GLOBAL.EN bit.