SPRUJ79 November 2024 F29H850TU
Multiple RTDMA instances can operate in Lockstep to detect faults required to meet safety standards. On a device that supports this configuration, the RTDMA instances are in lockstep by default. In this mode, RTDMA1 individually or RTDMA1/2 in lockstep can be used.CPU3 can configure and service RTDMA independent of CPU1’s LPM status (IDLE, STANDBY).
The application can clock gate RTDMA, whether or not the RTDMA is actually operating in lockstep to save power while the CPUx is in lock step configuration and the RTDMA is controlled by the clock enable control (PCLKCR0).