SPRUJ79 November 2024 F29H850TU
Following modules are supported with Lockstep comparison feature in this device :
DEV_CFG_REGS[LSEN] register controls lockstep enable/disable for all the modules that are mentioned above, which means either all of them operate as lockstep or split-lock (operating as independent modules).
Configuration Type | DEV_CFG_REGS[LSEN] Default : 1 |
LCM_CONTROL_REGS[CMPEN] Default : 0 |
---|---|---|
Lock-Step | 1 | 1 |
Split-Lock (Modules operating independently) | 0 | Not Applicable |