SPRUJ79 November 2024 F29H850TU
Table 4-18 details the ROM memory-map including Link0 and Link1 ROM.
Memory | Start Address | Length |
---|---|---|
Reset Vector | 0x0000_0000 | 0x0040 |
NMI Vector | 0x0000_0040 | 0x0040 |
Default Handlers | 0x0000_0080 | 0x0F80 |
User Data Tables | 0x0000_1000 | 0x7000 |
Link0 Boot code | 0x0000_8000 | 0x8000 |
Link1 Boot code | 0x0001_0000 | 0xFFFF |