The AM263Px Control Card had various
design changes for the E2 revision of the board. The changes are listed below:
- Added MDIO/MDC Analog switches
to control where MDIO signals are routed.
- Added various LED indicators
- SoC SAFETY_ERRORn LED (LD19) to indicate when PORz is pressed
- Added additional power status LEDs for PMIC LDO outputs (LD20, LD21,
LD22)
- Added jumper (J22) for CAN INH signal routing to PMIC
- Select line default state for FSI/MCAN Mux (U33) changed from High to
Low
- Added additional muxing for Ethernet port and MDIO signal routing
- Signals rearranged on ADC MUXs