SPRUJ86C October 2023 – August 2024 AM263P4 , AM263P4-Q1
The AM263Px Control Card uses the XDS110 as a USB2.0 to UART bridge for terminal access. UART0 transmit and receive signals of the AM263Px SoC are mapped to the XDS110 with a dual channel isolation buffer (ISO7221CDR) for translating from the 3.3V IO voltage supply (VSYS_3V3C) to the 3.3V XDS supply. The XDS110 is connected to a micro-B USB connector for the USB 2.0 signals. ESD protection is provided to the USB 2.0 signals by a transient voltage suppression device (TPD4E004DRYR). The VBUS 5V power of the micro-B USB connector is mapped to a low dropout regulator (TPS79601DRBR) to generate the 3.3V XDS supply. A separate 3.3V supply for the XDS110 allows for the emulator to maintain a connection when power to the Control Card is removed.
The Control Card supports an additional UART1 and UART2 instance that has the transmit and receive signals mapped from the AM263Px SoC to the HSEC connector. To make use of UART1, the select line of a 1:2 mux must be high. The select line is driven by a GPIO signal (LIN_MUX_SEL) that is sourced from the IO expander. To make use of UART2, the select line of a 1:2 mux must be high. The select line is driven by a GPIO signal (UART2_MUX_SEL) that is sourced from the IO expander.
Instance | Select | Condition | Function |
---|---|---|---|
UART1 | LOW | LIN Selected | A→B1 |
HIGH | HSEC UART1 Selected | A→B2 | |
UART2 | LOW | SOC_INTn/USER_LED0 Selected | A→B1 |
HIGH | HSEC UART2 Selected | A→B2 |