SPRUJ93 august 2023
The control card supports multiple user push buttons that provide reset inputs and user interrupts to the processor.
Control Card Push Buttons lists the push buttons that are placed on the top side of the AM263x Control Card board.
Push Button | Signal | Function |
---|---|---|
SW1 | INTn | User Interrupt signal |
SW2 | PORz | SoC PORz reset input |
SW4 | RESETn | SoC warm reset input |