SPRUJ93 august 2023
The AM263x Control Card supports 24 ADC signal channels that are mapped for the AM263x SoC and terminated to the HSEC connector. All ADC signals are ESD protected (TPD4E001DBVR).
There are two muxes (TMUX1136DQAR) that determine the pathing of ADC signals to and from the HSEC Connector.
MUX Select Signal | Condition | Function | Description |
---|---|---|---|
ADC1_MUX_SEL | SEL Signal HIGH | S1A → D1 | HSEC_ADC0_AIN0 selected |
S2A → D2 | HSEC_ADC0_AIN1 selected | ||
SEL Signal LOW | S1B → D1 | HSEC_DAC_OUT selected | |
S2B → D2 | HSEC_DAC_OUT selected | ||
ADC2_MUX_SEL | SEL Signal HIGH | S1A → D1 | HSEC_ADC4_AIN0 selected |
S2A → D2 | HSEC_ADC4_AIN1 selected | ||
SEL Signal LOW | S1B → D1 | ADC_CAL0 selected | |
S2B → D2 | ADC_CAL1 selected |
There are three switches that are used to configure the reference voltages for the ADC and DAC.
VREF Switch Position | Reference Selection |
---|---|
Pin 1-2 | On board 1.8 V Reference (REF3318AIDBZT) |
Pin 2-3 | HSEC VREF |
DAC VREF Switch Position | Reference Selection |
---|---|
Pin 1-2 | AM263x on-die LDO |
Pin 2-3 | Output of VREF Switch |
ADC VREF Switch Position | Reference Selection |
---|---|
Pin 1-2 | OPEN - Allow for reference to be AM263x on-die LDO reference |
Pin 2-3 | Output of VREF Switch |
Pin 4-5 | OPEN - Allow for reference to be AM263x on-die LDO reference |
Pin 5-6 | Output of VREF Switch |