SPRUJ93 august 2023
The AM263x Control Card provides a micro SD card interface that is mapped to the MMC0 instance of the AM263x SoC.
A load switch (TPS22918DBVR) is used to power the micro SD card connector. The load switch is driven by the output of a 2-input AND gate between WARMRESETn and GPIO_uSD_PWR_EN to power cycle the card upon reset. The load switch uses quick output discharge (QOD) to make sure that the supply voltage reaches <10% of nominal value during reset.
Inline ESD protection is provided for the MMC signals in the form of a six channel transient voltage suppressor device (TPD6E001RSER).
The Write Protect (WP) and Card Detect (CD) signals of the SD card connector are pulled up to the 3.3 V IO voltage supply.
A series termination resistor is provided for the MMC clock signal.