SPRUJ93 august 2023
SI No. | GPIO Description | GPIO | Pin Name | Functionality | Net Name | Active Status |
---|---|---|---|---|---|---|
1 | Interrupt To SoC | GPIO21 | LIN2_RXD | Interrupt | SOC_INTn | LOW |
2 | Interrupt To DP83826E | GPIO66 | EPWM12_A | Interrupt | ICSSM2_PWDN/INTn | LOW |
3 | Interrupt To DP83TG720_01 | GPIO67 | EPWM11_B | Interrupt | RGMII1_INT | LOW |
4 | Interrupt To DP83TG720_02 | GPIO68 | EPWM12_B | Interrupt | ICSSM1_INT | LOW |
5 | User Defined LED | GPIO20 | LIN2_TXD | GPIO | USER_LED0 | PREFERABLE |
6 | PMIC DIAG OUT TO SoC | GPIO1 | QSPI0_CSn1 | GPIO | PMIC_DIAG_OUT | LOW |
IO Expander 01 | ||||||
7 | Standby input to CAN tranciever | P00 | GPIO | MCAN1_STB | High | |
8 | Enable control to clock buffer | P01 | Enable | CLK_BUF_EN | High | |
9 | Select line for ICSSM Mux 1 | P02 | Mux Selection | ICSSM1_MUX_SEL | PREFERABLE | |
10 | Select line for ICSSM Mux 2 | P03 | Mux Selection | ICSSM2_MUX_SEL | PREFERABLE | |
11 | Reset input to DP83869_01 | P04 | Reset | GPIO_RGMII1_RST | LOW | |
12 | Reset input to DP83869_02 | P05 | Reset | GPIO_ICSSM1_RST | LOW | |
13 | Reset input to DP83826E | P06 | Reset | GPIO_ICSSM2_RST | LOW | |
14 | Enable control to SD load switch | P07 | Load SW Enable | GPIO_uSD_PWR_EN | High | |
15 | User Defined LED | P10 | GPIO | USER_LED1 | PREFERABLE | |
16 | Select line for I2C0 MUX | P11 | Mux Selection | I2C0_MUX_SEL | PREFERABLE | |
17 | Select line for SPI1 MUX | P12 | Mux Selection | SPI1_MUX_SEL | PREFERABLE | |
18 | Enable control to 1.7V LDO | P13 | LDO Enable | VPP_LDO_EN | PREFERABLE | |
19 | Select line for MDIO/MDC MUX | P14 | Mux Selection | MDIO/MDC_MUX_SEL | PREFERABLE | |
20 | Select line for LIN/UART MUX | P15 | Mux Selection | LIN_MUX_SEL | PREFERABLE | |
21 | Select line for ADC MUX | P16 | Mux Selection | ADC1_MUX_SEL | PREFERABLE | |
22 | Select line for ADC MUX | P17 | Mux Selection | ADC2_MUX_SEL | PREFERABLE |