SPRUJ93 august 2023
The AM263x Control Card Evaluation Module (EVM) is an evaluation and development board for the Texas Instruments Sitara™ AM263x series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263x MCUs with on-board emulation for programming and debugging as well as buttons and LEDs for a simple user interface. This version of the AM263x Control Card (TMDSCNCD263-PMIC) has all of the qualities of the original AM263x Control Card (TMDSCNCD263) while also incorporating a PMIC power solution and replacing two of the Industrial Ethernet PHYs plus RJ45 connectors with Automotive Ethernet PHYs plus MATEnet connectors. The control card also enables header pin access to key signals through the use of a high speed edge connector (HSEC) baseboard docking station for rapid prototyping.