SPRUJ97 June 2024
The add-on module supports two 40-pin high speed connectors [J1] [J2] for interfacing with the base EVM or EVMs. The interface (two connectors) support three MIPI CSI2 receiver ports, each supporting up to 4-lanes of data. The interface also includes a control and configuration mechanism (I2C) and multiple IO for various interrupts and syncs are provided. This IO voltage level can be either 1.8V or 3.3V, and must match the IO power pin.
Power for the add-on module plus power for plug-in sensor modules is also supplied through the interface.
Pin # | Pin Name | Description | Direction |
---|---|---|---|
1 |
Power |
Power (12-20V) |
Input |
2 |
I2C_SCL |
I2C Clock |
Bi-Dir |
3 |
Power |
Power (12-20V) |
Input |
4 |
I2C_SDA |
I2C Data |
Bi-Dir |
5 |
CSI_0_CLK_P |
CSI Port 0 Clock |
Output |
6 |
INTn_Port0 |
GPIO, see Table 3-6 |
Output |
7 |
CSI_0_CLK_N |
CSI Port 0 Clock | Output |
8 |
INTn_Port1 | GPIO, see Table 3-6 | Output |
9 |
CSI_0_D0_P |
CSI Port 0 Data Lane 0 |
Output |
10 |
REF_CLK |
Optional reference clock for FPD-Link deserializer |
Input |
11 |
CSI_0_D0_N | CSI Port 0 Data Lane 0 | Output |
12 |
GND |
Ground |
|
13 |
CSI_0_D1_P |
CSI Port 0 Data Lane 1 |
Output |
14 |
Reset | GPIO, see Table 3-6 |
Input |
15 |
CSI_0_D1_N | CSI Port 0 Data Lane 1 | Output |
16 |
GND |
Ground |
|
17 |
CSI_0_D2_P |
CSI Port 0 Data Lane 2 |
Output |
18 |
Sync_Port0 | GPIO, see Table 3-6 | Bi-Dir |
19 |
CSI_0_D2_N | CSI Port 0 Data Lane 2 | Output |
20 | Open / Unused | ||
21 | CSI_0_D3_P | CSI Port 0 Data Lane 3 | Output |
22 | Sync_Port1 | GPIO, see Table 3-6 | Bi-Dir |
23 | CSI_0_D3_N | CSI Port 0 Data Lane 3 | Output |
24 | GND | Ground | |
25 | CSI_1_CLK_P | CSI Port 1 Clock | Output |
26 | CSI_1_D3_P | CSI Port 1 Data Lane 3 | Output |
27 | CSI_1_CLK_N | CSI Port 1 Clock | Output |
28 | CSI_1_D3_N | CSI Port 1 Data Lane 3 | Output |
29 | CSI_1_D0_P |
CSI Port 1 Data Lane 0 |
Output |
30 | Power_3V3 | Power, 3.3V | Input |
31 | CSI_1_D0_N | CSI Port 1 Data Lane 0 | Output |
32 |
Power_3V3 |
Power, 3.3V |
Input |
33 |
CSI_1_D1_P |
CSI Port 1 Data Lane 1 |
Output |
34 |
Power_3V3 | Power, 3.3V | Input |
35 |
CSI_1_D1_N | CSI Port 1 Data Lane 1 | Output |
36 |
Power_3V3 | Power, 3.3V | Input |
37 |
CSI_1_D2_P |
CSI Port 1 data lane 2 |
Output |
38 |
Power_IO |
Power, IO voltage level (1.8V or 3.3V) |
Input |
39 |
CSI_1_D2_N | CSI Port 1 data lane 2 | Output |
40 |
Power_IO | Power, IO voltage level (1.8V or 3.3V) |
Input |
Pin # | Pin Name | Description | Direction |
---|---|---|---|
1 | Power | Power (12-20V) | Input |
2 | Open / Unused | ||
3 | Power | Power (12-20V) | Input |
4 | Open / Unused | ||
5 | CSI_2_CLK_P |
CSI Port 2 Clock |
Output |
6 | Open / Unused | ||
7 | CSI_2_CLK_N | CSI Port 2 Clock | Output |
8 | INTn_Port2 | GPIO, see Table 3-6 | Output |
9 | CSI_2_D0_P | CSI Port 2 Data Lane 0 | Output |
10 | Open / Unused | ||
11 | CSI_2_D0_N | CSI Port 2 Data Lane 0 | Output |
12 | GND | Ground | |
13 | CSI_2_D1_P | CSI Port 2 Data Lane 1 | Output |
14 | Open / Unused | ||
15 | CSI_2_D1_N | CSI Port 2 Data Lane 1 | Output |
16 | GND | Ground | |
17 | CSI_2_D2_P | CSI Port 2 Data Lane 2 | Output |
18 | Sync_Port2 | GPIO, see Table 3-6 | Bi-Dir |
19 | CSI_2_D2_N | CSI Port 2 Data Lane 2 | Output |
20 | Open/Unused | ||
21 | CSI_2_D3_P | CSI Port 2 Data Lane 3 | Output |
22 | Open / Unused | ||
23 | CSI_2_D3_N | CSI Port 2 Data Lane 3 | Output |
24 | GND | Ground | |
25 | Open / Unused | ||
26 | Open / Unused | ||
27 | Open / Unused | ||
28 | Open / Unused | ||
29 | Open / Unused | ||
30 | Power_3V3 | Power, 3.3V | Input |
31 | Open / Unused | ||
32 | Power_3V3 | Power, 3.3V | Input |
33 | Open / Unused | ||
34 | Power_3V3 | Power, 3.3V | Input |
35 | Open / Unused | ||
36 | Power_3V3 | Power, 3.3V | Input |
37 | Open / Unused | ||
38 | Power_IO | Power, IO voltage level (1.8V or 3.3V) | Input |
39 | Open / Unused | ||
40 | Power_IO | Power, IO voltage level (1.8V or 3.3V) | Input |