SPRUJ97 June 2024
The hardware design files are combined into a single package and available for download at Design Files. The package file can contain multiple board revisions (directories). The naming convention is as follows for PROCxyzEwq_RP where:
- PROC: Indicates TI's Processor Product.
- xyz: Unique ID for this Evaluation Board (example is '082' for this design).
- E: E indicates Pre-Production, blank for Production.
- wq: Indicates Revision (w - Major, blank/q - Minor)
-_RP: Release Package Notation
Example (oldest to latest revision):
PROC082E1A: Pre-Production, version '1A'.
PROC082E3: Pre-Production, version '3'.
PROC082A: Production Version 'A'.
See schematic history/change log for complete list of changes for each version.