SPRUJ97 June 2024
The General Purpose IO (GPIO) can either be supported directly from processor's pin or via an external IO expander. This table list and describes the IO used on the module. For a detailed mapping of these IO to the various supported base EVM systems, please see the specific EVM User's Guide.
IO Name | Function | Direction | Remarks |
---|---|---|---|
Reset |
Reset for the J7EXPA01EVM Add-on module |
Input |
'0' - Device reset '1' - Normal operation |
CSI-RX Port 0 interrupt |
Output |
'0' - Active interrupt request '1' - No interrupt request |
|
INTn_Port1 |
CSI-RX Port 1 interrupt | Output | '0' - Active interrupt request '1' - No interrupt request |
INTn_Port2 |
CSI-RX Port 2 interrupt |
Output |
'0' - Active interrupt request '1' - No interrupt request |
Sync_Port0 |
Frame synchronization for CSI-RX Port 0 |
Bir-Dir |
Optional, see UB9702 Programming Manual |
Sync_Port1 |
Frame synchronization for CSI-RX Port 1 | Bir-Dir | Optional, see UB9702 Programming Manual |
Sync_Port2 |
Frame synchronization for CSI-RX Port 2 | Bir-Dir | Optional, see UB9702 Programming Manual |