SPRUJ97 June 2024
The exact power required for the EVM and add-on modules is largely dependent on the application, usage of the on-board peripherals, and power needs of add-on devices. The base EVM does provide power to the J7EXPA01EVM add-on module and is sufficient to cover basic power needs. If the attached sensors require have more substantial power requirements, then users have to supplement the EVM and, specifically, the J7EXPA01EVM requires additional power input. The supplemental power connector [J15] is provided for this purpose.