SPRUJA1 October 2023
The I/O Expander used in the AM62x SIP SK EVM is a 24-Bit I2C based I/O Expander, which is used for daughter card plug-in detection and for generating resets and enable signals to various peripheral devices connected to the I/O Expander. The SoC_I2C1 bus of the AM62x SIP SoC is used to interface with the I/O Expander. The I2C device address of the I/O Expander is 0x21. See the tables below for the list of signals being controlled by the Expander.
Pin Number | SIGNAL | DIRECTION | DEVICE |
---|---|---|---|
P00 | GPIO_CPSW2_RST | OUTPUT | CPSW Ethernet PHY-2 Reset Control GPIO |
P01 | GPIO_CPSW1_RST | OUTPUT | CPSW Ethernet PHY-1 Reset Control GPIO |
P02 | PRU_DETECT | INPUT | PRU Board Detection |
P03 | MMC1_SD_EN | OUTPUT | SD Card Load Switch Enable |
P04 | VPP_LDO_EN | OUTPUT | SOC eFuse Voltage (VPP=1.8V) Regulator Enable |
P05 | EXP_PS_3V3_EN | OUTPUT | EXP CONN 3.3V Power Switch Enable |
P06 | EXP_PS_5V0_EN | OUTPUT | EXP CONN 5 V Power Switch Enable |
P07 | EXP_HAT_DETECT | INPUT | EXP CONN HAT Board Detection |
P10 | WLAN_ALERT_3V3 | OUTPUT | Wi-Fi card alert - M.2 module |
P11 | BT_UART_WAKE_SOC_3V3 | INPUT | BT UART WKUP Signal |
P12 | UART1_FET_BUF_EN | OUTPUT | SOC UART1 buffer enable |
P13 | WL_LT_EN | OUTPUT | Enable for Wilink Level Translators |
P14 | GPIO_HDMI_RSTn | OUTPUT | HDMI Transmitter Reset Control GPIO |
P15 | CSI_GPIO1 | NA | Raspberry Pi Camera CSI0 GPIO1 |
P16 | CSI_GPIO2 | NA | Raspberry Pi Camera CSI0 GPIO2 |
P17 | PRU_3V3_EN | OUTPUT | PRU Power Switch Enable |
P20 | HDMI_INTn | INPUT | HDMI Interrupt |
P21 | PD_I2C_IRQ | INPUT | Interrupt from PD controller |
P22 | MCASP1_FET_EN | OUTPUT | MCASP1 Enable and Direction Control |
P23 | MCASP1_BUF_BT_EN | OUTPUT | |
P24 | MCASP1_FET_SEL | OUTPUT | |
P25 | UART1_FET_SEL | OUTPUT | SOC UART1 FET selection |
P26 | TS_INT# | INPUT | OLDI Display Touch Interrupt |
P27 | IO_EXP_TEST_LED | OUTPUT | User Test LED 2 |
Pin Number | SIGNAL | DIRECTION | DEVICE |
---|---|---|---|
P0 | WLAN_SDIO_RST_3V3 | OUTPUT | M.2 Connector SDIO Reset Control GPIO |
P1 | GPIO_TS_RSTn | OUTPUT | OLDI Display Reset control |
P2 | GPIO_AUD_RSTn | OUTPUT | Audio Codec Reset Control GPIO |
P3 | GPIO_eMMC_RSTn | OUTPUT | eMMC Reset control GPIO |