SPRUJA1 October 2023
Clock inputs required for peripherals such as XDS110, FT4232, HDMI Transmitter and Audio Codecare generated locally using separate crystals or oscillators. Crystals or Oscillators used to provide the reference clocks to the EVM peripherals are shown in the table below.
Peripheral | Mfr. Part Number | Description | Frequency |
---|---|---|---|
XDS110 Emulator | XRCGB16M000FXN01R0 | CRY 16.000MHz 8 pF SMD | 16.000MHz |
FT4232 Bridge | ECS-120-18-30B-AGN-TR | CRY12.000 MHz 18 pF SMD | 12.000MHz |
Audio Codec | KC2520Z12.2880C1KX00 | OSC12.288 MHz CMOS SMD | 12.288MHz |
HDMI Transmitter | KC2520Z12.2880C1KX00 | OSC12.288 MHz CMOS SMD | 12.288MHz |
The clock required by the HDMI Transmitter can be provided by either the on board oscillator or the SoC’s AUDIO_EXT_REFCLK1, which can be selected through a resistor mux. SoC’s EXT_REFCLK1 is used to provide clock to the User Expansion Connector on the SKEVM. The 32.768 KHz clock to the M.2 module is provided by WKUP_CLKOUT0 of AM62x SIP SoC through a voltage translational buffer.