SPRUJA1 October   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Support Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers
    3. 2.3  Interface Mapping
    4. 2.4  Power ON/OFF Procedure
      1. 2.4.1 Power ON Procedure
      2. 2.4.2 Power OFF Procedure
      3. 2.4.3 Power Test Points
    5. 2.5  Clocking
      1. 2.5.1 Peripheral Ref Clock
    6. 2.6  Reset
    7. 2.7  CSI Interface
    8. 2.8  Audio Codec Interface
    9. 2.9  HDMI Display Interface
    10. 2.10 JTAG Interface
    11. 2.11 Test Automation Header
    12. 2.12 UART Interface
    13. 2.13 USB Interface
      1. 2.13.1 USB 2.0 Type A Interface
      2. 2.13.2 USB 2.0 Type C Interface
    14. 2.14 Memory Interfaces
      1. 2.14.1 OSPI Interface
      2. 2.14.2 MMC Interfaces
        1. 2.14.2.1 MMC0 - eMMC Interface
        2. 2.14.2.2 MMC1 - Micro SD Interface
        3. 2.14.2.3 MMC2 - M.2 Key E Interface
      3. 2.14.3 Board ID EEPROM
    15. 2.15 Ethernet Interface
      1. 2.15.1 CPSW Ethernet PHY 1 Default Configuration
      2. 2.15.2 CPSW Ethernet PHY 2 Default Configuration
    16. 2.16 GPIO Port Expander
    17. 2.17 GPIO Mapping
    18. 2.18 OLDI Display Interface
    19. 2.19 Power
      1. 2.19.1 Power Requirements
      2. 2.19.2 Power Input
      3. 2.19.3 Power Supply
      4. 2.19.4 Power Sequencing
      5. 2.19.5 AM62x SIP SoC Power
      6. 2.19.6 Current Monitoring
    20. 2.20 EVM User Setup/Configuration
      1. 2.20.1 EVM DIP Switches
      2. 2.20.2 Boot Modes
      3. 2.20.3 User Test LEDs
    21. 2.21 Expansion Headers
      1. 2.21.1 PRU Connector
      2. 2.21.2 User Expansion Connector
      3. 2.21.3 MCU Connector
    22. 2.22 Interrupt
    23. 2.23 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Trademarks

CPSW Ethernet PHY 1 Default Configuration

The default configuration of the DP83867 is determined using a number of resistor pull-up and pull-down values on specific pins of the PHY. Depending on the values installed, each of the configuration pins can be set to one of four modes by using the pull up and pull down options provided. The AM62x SIP SK EVM uses the 48-pin QFN package which supports the RGMII interface.

The DP83867 PHY uses four level configurations based on resistor strapping which generate four distinct voltages ranges. The resistors are connected to the RX data and control pins which are normally driven by the PHY and are inputs to the processor. The voltage range for each mode is shown below:

Mode1 - 0 V to 0.3 V

Mode2 – 0.462 V to 0.6303 V

Mode3 – 0.7425 V to 0.9372 V

Mode4 – 2.2902 V to 2.9304 V

Footprint for both pull-up and pull-down is provided on all the strapping pins except LED_0. LED_0 is for Mirror Enable, which is set to mode 1 by default, Mode 4 is not applicable and Mode2, Mode3 option is not desired.

CPSW_RGMII1 port of the AM62x SIP SoC is connected to DP83867 whose configuration is as given below:

PHYADDR: 00000

Auto_neg: Enabled

ANGsel 10/100/1000

RGMII Clk skew Tx: 2 ns

RGMII Clk skew Rx: 2 ns