SPRUJA2 November   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  7. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Power Supply
      3. 2.2.3 Memory
      4. 2.2.4 JTAG/Emulator
      5. 2.2.5 Supported Interfaces and Peripherals
      6. 2.2.6 Expansion Connectors/Headers
    3. 2.3  Interface Mapping
    4. 2.4  Power ON/OFF Procedure
      1. 2.4.1 Power ON Procedure
      2. 2.4.2 Power OFF Procedure
      3. 2.4.3 Test Points
    5. 2.5  Clocking
      1. 2.5.1 Peripheral Ref Clock
    6. 2.6  Reset
    7. 2.7  CSI Interface
    8. 2.8  OLDI Interface
    9. 2.9  DSI Interface
    10. 2.10 Audio Codec Interface
    11. 2.11 HDMI Display Interface
    12. 2.12 JTAG Interface
    13. 2.13 Test Automation Header
    14. 2.14 UART Interface
    15. 2.15 USB Interface
      1. 2.15.1 USB 2.0 Type A Interface
      2. 2.15.2 USB 2.0 Type C Interface
    16. 2.16 Memory Interfaces
      1. 2.16.1 LPDDR4 Interface
      2. 2.16.2 OSPI Interface
      3. 2.16.3 MMC Interfaces
        1. 2.16.3.1 MMC0 - eMMC Interface
        2. 2.16.3.2 MMC1 - Micro SD Interface
        3. 2.16.3.3 MMC2 - M.2 Key E Interface
      4. 2.16.4 Board ID EEPROM
    17. 2.17 Ethernet Interface
      1. 2.17.1 CPSW Ethernet PHY Strapping
      2. 2.17.2 CPSW Ethernet PHY1 Default Configuration
      3. 2.17.3 CPSW Ethernet PHY2 Default Configuration
    18. 2.18 GPIO Port Expander
    19. 2.19 GPIO Mapping
    20. 2.20 Power
      1. 2.20.1 Power Requirement
      2. 2.20.2 Power Input
      3. 2.20.3 Power Supply
      4. 2.20.4 Power Sequencing
      5. 2.20.5 AM62P SoC Power
      6. 2.20.6 Current Monitoring
    21. 2.21 EVM User Setup/Configuration
      1. 2.21.1 DIP Switches
      2. 2.21.2 Boot Modes
      3. 2.21.3 User Test LEDs
    22. 2.22 Expansion Headers
      1. 2.22.1 User Expansion Connector
      2. 2.22.2 MCU Connector
      3. 2.22.3 GPMC NAND (x8) Connector
    23. 2.23 Interrupt
    24. 2.24 I2C Address Mapping
  8. 3Hardware Design Files
  9. 4Compliance Information
    1. 4.1 Compliance and Certifications
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
      1. 5.1.1 Issue 1 - Watchdog Reset
      2. 5.1.2 Issue 2 - Power Down Sequence
    2. 5.2 Trademarks

CPSW Ethernet PHY Strapping

The default configuration of the DP83867 is determined using several resistor pull-up and pull-down values on specific pins of the PHY. Depending on the values installed, each of the configuration pins can be set to one of four modes. The AM62P SK EVM uses the 48-pin QFN package which supports the RGMII interface.

The DP83867 PHY uses four level configurations based on resistor strapping which generate four distinct voltage ranges. The resistors are connected to the RX data and control pins which are normally driven by the PHY and are inputs to the processor. The voltage range for each mode is shown below:

Mode1 - 0 V to 0.3V

Mode 2 – 0.462V to 0.6303V

Mode3 – 0.7425V to 0.9372V

Mode4 – 2.2902V to 2.9304V

Footprint for both pull-up and pull-down is provided on all the strapping pins except LED_0. LED_0 is for mirror enable, which is set to mode 1 by default, Mode 4 is not applicable, and Mode 2 and Mode 3 option is not desired.