SPRUJA2 November 2023
The starter kit allows the user to experience high resolution display features through HDMI (over DPI), dual port LVDS and MIPI DSI, as well as industrial communication designs using serial, Ethernet, USB, and other interfaces. The SK EVM can communicate with other processors or systems, and act as a communication gateway. In addition, the SK EVM can directly operate as a standard remote I/O system or simple sensor connected to an industrial communication network. The embedded emulation logic allows for emulation and debugging using standard development tools, such as Code Composer Studio™ from TI.
This technical user’s guide describes the hardware architecture of the AM62P SK EVM, a low-cost, low-power Starter Kit built around the TI’s AM62P System-on-Chip (SOC). The AM62P SOC comprises of a Quad-Core 64-bit Arm® Cortex® - A53 microprocessor, and a dual-core Arm® Cortex®-R5F MCU with deep learning accelerator.