SPRUJA2 November 2023
The I/O Expanders used in the AM62P SK EVM are 24-Bit I2C based I/O Expander which is used for daughter cards plug-in detection and for generating resets and enable signals to various peripheral devices connected onboard. The SoC_I2C1 bus of the AM62P SOC is used to interface with the I/O Expanders. The I2C device addresses of the I/O Expanders are 0x21 and 0x23. See below tables for the list of signals being controlled by the expanders.
Pin No. | Signal | Direction | Purpose |
---|---|---|---|
P00 | OLDI_INT# | INPUT | Interrupt from OLDI display |
P01 | x8_NAND_DETECT | INPUT | x8 NAND Card Presence Detect |
P02 | UART1_FET_SEL | OUTPUT | UART1 FET selection |
P03 | MMC1_SD_EN | OUTPUT | SD Card Load Switch Enable |
P04 | VPP_EN | OUTPUT | SOC eFuse Voltage (VPP=1.8V) Regulator Enable |
P05 | EXP_PS_3V3_EN | OUTPUT | EXP CONN 3.3V Power Switch Enable |
P06 | UART1_FET_BUF_EN | OUTPUT | SOC UART1 Mux Select |
P07 | EXP_HAT_DETECT | INPUT | EXP CONN HAT Board Detection |
P10 | DSI_GPIO0 | BIDIRECTIONAL | DSI Display GPIO0 |
P11 | DSI_GPIO1 | BIDIRECTIONAL | DSI Display GPIO1 |
P12 | OLDI_EDID | INPUT | OLDI to HDMI Card Device ID interrupt |
P13 | BT_UART_WAKE_SOC_3V3 | INPUT | BT UART WKUP Signal |
P14 | USB_TYPEA_OC_INDICATION | INPUT | USB Type A overcurrent indicator |
P15 | CSI_GPIO0 | BIDIRECTIONAL | CSI Camera GPIO1 |
P16 | CSI_GPIO1 | BIDIRECTIONAL | CSI Camera GPIO2 |
P17 | WLAN_ALERTn | INPUT | M.2 Module WLAN Alert Input |
P20 | HDMI_INTN | INPUT | HDMI Interrupt |
P21 | TEST_GPIO2 | BIDIRECTIONAL | TEST GPIO2 from Test Automation Connector |
P22 | MCASP1_FET_EN | OUTPUT | MCASP1 Enable and Direction Control |
P23 | MCASP1_BUF_BT_EN | OUTPUT | |
P24 | MCASP1_FET_SEL | OUTPUT | |
P25 | DSI_EDID | INPUT | DSI to HDMI Card Device ID interrupt |
P26 | PD_I2C_IRQ | INPUT | Interrupt Request from PD Controller |
P27 | IO_EXP_TEST_LED | OUTPUT | User Test LED 2 |
Pin No. | Signal | Direction | Device |
---|---|---|---|
P00 | BT_EN_SOC | OUTPUT | M.2 module Bluetooth LDO Enable |
P01 | EXP_PS_5V0_EN | OUTPUT | EXP CONN 5 V power switch enable |
P10 | WL_LT_EN | OUTPUT | M.2 interface level translator enable |
P20 | SoC_I2C2_MCAN_SEL | OUTPUT | SoC I2C2 & MCAN MUX selection |
P21 | GPIO_HDMI_RSTn | OUTPUT | HDMI transmitter reset control GPIO |
P22 | GPIO_CPSW1_RST | OUTPUT | CPSW Ethernet PHY-1 reset control GPIO |
P23 | GPIO_CPSW2_RST | OUTPUT | CPSW Ethernet PHY-2 reset control GPIO |
P24 | GPIO_OLDI_RSTn | OUTPUT | OLDI display reset control GPIO |
P25 | GPIO_AUD_RSTn | OUTPUT | Audio codec reset control GPIO |
P26 | GPIO_eMMC_RSTn | OUTPUT | eMMC Reset control GPIO |
P27 | SOC_WLAN_SDIO_RST | OUTPUT | M.2 Module WLAN/SDIO Reset |