SPRUJA2 November 2023
Table 3-12 describes the detailed GPIO mapping of AM62P SOC with AM62P SK EVM peripherals.
SL NO. | GPIO DESCRIPTION | GPIO NETNAME | FUNCTIONALITY | GPIO USED | PACKAGE SIGNAL NAME | DIRECTION WITH RESPECT TO CONTROL | DEFAULT STATE | ACTIVE STATE | VOLTAGE DOMAINON SOC SIDE | VOLTAGE RAIL CONNECTED ON SKEVM |
---|---|---|---|---|---|---|---|---|---|---|
1 | Enable for WLAN Interface | WLAN_EN | ENABLE | GPIO0_71 | MMC2_SDCD | OUTPUT | LOW | HIGH | VDDSHV6 | SoC_DVDD1V8 |
2 | WLAN Interrupt | WLAN_IRQ | INTERRUPT | GPIO0_72 | MMC2_SDWP | INPUT | HIGH | LOW | VDDSHV6 | SoC_DVDD1V8 |
3 | MCU Interrupt | MCU_INTn | INTERRUPT | MCU_GPIO0_0 | MCU_SPI0_CS0 | INPUT | HIGH | LOW | VDDSHV_MCU | SoC_DVDD3V3 |
4 | CPSW Ethernet PHY Interrupt | CPSW_RGMII_INTn | INTERRUPT | GPIO1_31 | EXTINTn | INPUT | HIGH | LOW | VDDSHV0 | SoC_DVDD3V3 |
5 | OSPI Reset Control GPIO | GPIO_OSPI_RSTn | RESET | GPIO0_12 | OSPI0_CSn1 | OUTPUT | HIGH | LOW | VDDSHV1 | SoC_DVDD1V8 |
6 | OSPI Interrupt | OSPI_INTn | INTERRUPT | GPIO0_13 | OSPI0_CSn2 | INPUT | HIGH | LOW | VDDSHV1 | SoC_DVDD1V8 |
7 | MCU Header GPIO0_16 | MCU_GPIO0_16 | GPIO | MCU_GPIO0_16 | MCU_MCAN1_RX | NA | NA | NA | VDDSHV_CANUART | CAN_IO_3V3 |
8 | MCU Header GPIO0_15 | MCU_GPIO0_15 | GPIO | MCU_GPIO0_15 | MCU_MCAN1_TX | NA | NA | NA | VDDSHV_CANUART | CAN_IO_3V3 |
9 | PMIC Interrupt | PMIC_INTn | INTERRUPT | GPIO0_31 | EXTINTn | INPUT | HIGH | LOW | VDDSHV0 | SoC_DVDD3V3 |
10 | CAN-FD fast wake up signal from switch | CAN_FD_WKUP_SW_INH | INTERRUPT | MCU_GPIO0_15 | MCU_MCAN1_TX | INPUT | HIGH | LOW | VDDSHV_CANUART | CAN_IO_3V3 |
11 | CAN-FD fast wake signal from MCU header | CAN_FD_WKUP_HDR_INH | ||||||||
12 | User test LED control signal | SOC_GPIO1_49 | ENABLE | GPIO1_49 | MMC1_SDWP | OUTPUT | LOW | HIGH | VDDSHV0 | SoC_DVDD3V3 |
13 | IO Expander Interrupt | GPIO1_23_INTn | INTERRUPT | GPIO1_23 | UART0_RTSn | INPUT | HIGH | LOW | VDDSHV0 | SoC_DVDD3V3 |
14 | User Interrupt | |||||||||
15 | Low power mode enable | PMIC_LPM_EN0 | ENABLE | MCU_GPIO0_22 | PMIC_LPM_EN0 | OUTPUT | HIGH | LOW | VDDSHV_CANUART | CAN_IO_3V3 |
16 | SD Card I/O Voltage Selection | VSEL_SD_SOC | SELECTION | GPIO0_31 | GPMC0_CLK | OUTPUT | NA | NA | VDDSHV2 | SoC_DVDD3V3 |
IO EXPANDER – 01 | ||||||||||
1 | Interrupt from OLDI display | OLDI_INT# | INTERRUPT | IO EXPANDER-P00 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
2 | x8 NAND Card Presence Detect | x8_NAND_DETECT | DETECTION | IO EXPANDER-P01 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
3 | UART1 FET selection control | UART1_FET_SEL | DIRECTION CONTROL | IO EXPANDER-P02 | OUTPUT | HIGH | - | VCC_3V3_SYS | ||
4 | SD Card Load Switch Enable | MMC1_SD_EN | ENABLE | IO EXPANDER-P03 | OUTPUT | HIGH | HIGH | VCC_3V3_SYS | ||
5 | SOC eFuse Voltage(VPP=1.8V) Regulator Enable | VPP_EN | ENABLE | IO EXPANDER-P04 | OUTPUT | NA | HIGH | VCC_3V3_SYS | ||
6 | EXP CONN 3.3V Power Switch Enable | EXP_PS_3V3_EN | ENABLE | IO EXPANDER-P05 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
7 | SOC UART1 Mux Select | UART1_FET_BUF_EN | ENABLE | IO EXPANDER-P06 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
8 | EXP CONN HAT Board Detection | EXP_HAT_DETECT | DETECTION | IO EXPANDER-P07 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
9 | DSI Display GPIO0 | DSI_GPIO0 | GPIO | IO EXPANDER-P10 | BIDIRECTIONAL | NA | NA | VCC_3V3_SYS | ||
10 | DSI Display GPIO1 | DSI_GPIO1 | GPIO | IO EXPANDER-P11 | BIDIRECTIONAL | NA | NA | VCC_3V3_SYS | ||
11 | OLDI to HDMI Card Device ID interrupt | OLDI_EDID | INTERRUPT | IO EXPANDER-P12 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
12 | BT UART WKUP Signal | BT_UART_WAKE_SOC_3V3 | INTERRUPT | IO EXPANDER-P13 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
13 | USB Type A overcurrent indicator | USB_TYPEA_OC_INDICATION | INTERRUPT | IO EXPANDER-P14 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
14 | Raspberry Pi Camera CSI0 GPIO1 | CSI_GPIO0 | INPUT/OUTPUT | IO EXPANDER-P15 | BIDIRECTIONAL | NA | NA | VCC_3V3_SYS | ||
15 | Raspberry Pi Camera CSI0 GPIO2 | CSI_GPIO1 | INPUT/OUTPUT | IO EXPANDER-P16 | BIDIRECTIONAL | NA | NA | VCC_3V3_SYS | ||
16 | WLAN Alert Interrupt | WLAN_ALERTn | INTERRUPT | IO EXPANDER-P17 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
17 | HDMI Interrupt | HDMI_INTn | INTERRUPT | IO EXPANDER-P20 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
18 | TEST GPIO2 from Test Automation Connector | TEST_GPIO2 | GPIO | IO EXPANDER-P21 | NA | HIGH | NA | VCC_3V3_SYS | ||
19 | MCASP1 Enable and Direction Control | MCASP1_FET_EN | ENABLE | IO EXPANDER-P22 | OUTPUT | LOW | LOW | VCC_3V3_SYS | ||
20 | MCASP1_BUF_BT_EN | ENABLE | IO EXPANDER-P23 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | |||
21 | MCASP1_FET_SEL | DIRECTION CONTROL | IO EXPANDER-P24 | OUTPUT | HIGH | - | VCC_3V3_SYS | |||
22 | DSI to HDMI Card Device ID interrupt | DSI_EDID | INTERRUPT | IO EXPANDER-P25 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
23 | Power Delivery I2C Interrupt Request | PD_I2C_IRQ | INTERRUPT | IO EXPANDER-P26 | INPUT | HIGH | LOW | VCC_3V3_SYS | ||
24 | User Test LED 2 | IO_EXP_TEST_LED | GPIO | IO EXPANDER-P27 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
IO EXPANDER – 02 | ||||||||||
1 | M.2 module Bluetooth LDO Enable | BT_EN_SOC | ENABLE | IO EXPANDER-P00 | OUTPUT | HIGH | HIGH | VCC_3V3_SYS | ||
2 | EXP CONN 5 V Power Switch Enable | EXP_PS_5V0_EN | ENABLE | IO EXPANDER-P01 | OUTPUT | LOW | HIGH | VCC_3V3_SYS | ||
3 | M.2 Interface Level Translator Enable | WL_LT_EN | ENABLE | IO EXPANDER-P10 | OUTPUT | HIGH | HIGH | VCC_3V3_SYS | ||
4 | SoC I2C2 & MCAN MUX Selection | SoC_I2C2_MCAN_SEL | CONTROL | IO EXPANDER-P20 | OUTPUT | HIGH | - | VCC_3V3_SYS | ||
5 | HDMI Transmitter Reset Control GPIO | GPIO_HDMI_RSTn | RESET | IO EXPANDER-P21 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
6 | CPSW Ethernet PHY-1 Reset Control GPIO | GPIO_CPSW1_RST | RESET | IO EXPANDER-P22 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
7 | CPSW Ethernet PHY-2 Reset Control GPIO | GPIO_CPSW2_RST | RESET | IO EXPANDER-P23 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
8 | OLDI display Reset control GPIO | GPIO_OLDI_RSTn | RESET | IO EXPANDER-P24 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
9 | Audio Codec Reset Control GPIO | GPIO_AUD_RSTn | RESET | IO EXPANDER-P25 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
10 | eMMC Reset control GPIO | GPIO_EMMC_RSTn | RESET | IO EXPANDER-P26 | OUTPUT | HIGH | LOW | VCC_3V3_SYS | ||
11 | WLAN Reset control GPIO | SOC_WLAN_SDIO_RST | RESET | IO EXPANDER-P27 | OUTPUT | HIGH | LOW | VCC_3V3_SYS |