SPRUJA2 November 2023
INA228 power monitor devices are used to monitor current and voltage of various power rails of AM62P SOC. The INA228 interfaces to the AM62P SOC through I2C interface (SoC_I2C1). Four terminal, high precision shunt resistors are provided to measure load current.
Source | Supply Net | Device Address | Value of the Shunt |
---|---|---|---|
VCC_CORE | VDD_CORE | 0x40 | 1 mΩ ± 1% |
VDD_CORE_0V85 | VDDR_CORE | 0x41 | 10 mΩ ± 1% |
VCC_3V3_SYS | SoC_DVDD3V3 | 0x4C | 10 mΩ ± 1% |
VCC1V8_SYS | SoC_DVDD1V8 | 0x45 | 10 mΩ ± 1% |
VDDA1V8 | VDDA_1V8 | 0x4D | 10 mΩ ± 1% |
VCC1V1 | VDD_LPDDR4 | 0x47 | 1 mΩ ± 1% |