SPRUJA2 November 2023
The CSI-2 signals from the AM62P SOC are terminated to a 22 pin FFC connector 52435-2271 to interface with commercially available of the shelf CSI-2 standard Camera Card/Modules. All four CSI RX lanes are pinned out on the SK EVM along with SOC_I2C2 instance and a couple of GPIO’s from the I2C1 controlled GPIO Port Expander.
Pin No | Pin Description |
---|---|
1 | DGND |
2 | CSI0_RXN0 |
3 | CSI0_RXP0 |
4 | DGND |
5 | CSI0_RXN1 |
6 | CSI0_RXP1 |
7 | DGND |
8 | CSI0_RXCLKN |
9 | CSI0_RXCLKP |
10 | DGND |
11 | CSI0_RXN2 |
12 | CSI0_RXP2 |
13 | DGND |
14 | CSI0_RXN3 |
15 | CSI0_RXP3 |
16 | DGND |
17 | CSI_GPIO0 |
18 | CSI_GPIO1 |
19 | DGND |
20 | CSI_I2C2_SCL |
21 | CSI_I2C2_SDA |
22 | VCC_3V3_SYS |